(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SANKO, Plastic Pallet SK-D4-1111

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 20,387.55 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-D4-1111-2S-BK
SK-D4-1111-12-BL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Material (Body) Color Trusco Code Mass
(kg)
Material Details Amount Of Content

₹ 20,387.55

1 Piece(s) 19 Day(s) or more Polypropylene (PP) Black 459-3995 14.8 Recycled Polypropylene (PP) 1 pc.

₹ 26,649.31

1 Piece(s) 19 Day(s) or more Polyethylene (PE) Light Blue 459-3961 17.9 - 1 pc.

Basic Specifications

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Maximum Static Load (kg)
    4000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Type Details
    Single-sided four-way
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    88
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    88
  • Center Block Width(mm)
    190
  • Features
    The back side has a grid shape for hand lifts, and relief holes for fork casters. JIS classified as an integrated "Pull Pallet" for intermodal transporting.
  • Compatible Equipment
    Hand lift, Forklift
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The back is shaped like a cross and there is a fork caster relief hole to facilitate hand lift use.
· Specified by JIS standards as a "pool pallet" for integrated transport.

Part Number
SK-D4-1111-2S-BK
SK-D4-1111-12-BL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Material (Body) Color Trusco Code Mass
(kg)
Material Details Amount Of Content

₹ 20,387.55

1 Piece(s) 19 Day(s) or more Polypropylene (PP) Black 459-3995 14.8 Recycled Polypropylene (PP) 1 pc.

₹ 26,649.31

1 Piece(s) 19 Day(s) or more Polyethylene (PE) Light Blue 459-3961 17.9 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1