(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pallet Rotating Machine

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

Japanese Only

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

A pallet rotating machine that can be used for loading and unloading, assembly, painting work, etc.
[Features]
· Can be used to enable one person to easily rotate and carry loaded pallets anywhere.
· Choose from 18 sizes. With an abundance of options.
· Equipped with a bearing for MAWARU turntables.
· Powder baked coating.
[Applications]
· Narrow workplaces where cargo can only be handled from one direction.
· Turning pallets for loading and unloading work.
· Turning pallets for assembly and painting work.

Loading...

Product Specifications

Features

●If the workplace is narrow and can only be loaded from one direction, simply place it under the pallet, even with a loaded pallet it can be easily rotated by yourself, it is easy to carry anywhere.

Usage

●For loading of luggage, assembling, coating work.

Specification

●SPQ(piece):1

Materials

●Main Body: Steel