(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plastic Pallet, NPC PALLET, for Export Packaging/Recycled Material

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 12,261.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EXA-1111-125H-F-BK
EXA-1111F-BK
EXA-114114F-BK
EXA-1210-F-BK
EXA-1311-F-BK
EXM-1411-F-BK
EXS-1111-F-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Maximum Static Load (kg) Specifications Height / Thickness (mm) Type Details Insertion Dimensions (Frontage) Width
(mm)
Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Center Block Width
(mm)
Trusco Code Mass
(kg)
Amount Of Content

₹ 13,950.00

2 Piece(s) 13 Day(s) or more 1100 1100 2000 4-Way Feed 125 Single-sided four-way 260 88 260 88 190 463-4713 8.4 1 pc.

₹ 12,566.00

2 Piece(s) 13 Day(s) or more 1100 1100 2000 4-Way Feed 120 Single-sided four-way 260 88 260 88 190 463-4721 7.5 1 pc.

₹ 13,151.00

2 Piece(s) 13 Day(s) or more 1140 1140 2000 4-Way Feed 120 Single-sided four-way 260 88 260 88 190 463-4730 8.3 1 pc.

₹ 12,261.00

2 Piece(s) 13 Day(s) or more 1200 1000 2000 4-Way Feed 120 Single-sided four-way 260 88 260 88 190 463-4748 7.7 1 pc.

₹ 16,937.00

2 Piece(s) 13 Day(s) or more 1300 1100 2000 4-Way Feed 150 Single-sided four-way 300 90 260 90 270/190 463-4756 12.4 1 pc.

₹ 18,011.00

2 Piece(s) 13 Day(s) or more 1400 1100 2000 4-Way Feed 100 Double-Sided Four-Way 280 58 260 58 350/280 463-4764 11.5 1 pc.

₹ 15,280.00

2 Piece(s) 13 Day(s) or more 1100 1100 3000 2-Way Feed 130 Double-Sided Two-Way Insertion 260 80 - - 340 463-4772 9.5 1 pc.

Basic Specifications

  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Dynamic Load (kg)
    1000
  • Features
    Thin, lightweight units help reduce shipping costs. The hooks in eight locations improve the efficiency with which loads can be secured.
  • Intended Use
    Ideal for export packaging.
  • Material Details
    Recycled Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

A plastic pallet that solves various regulations on wooden pallets for export packaging.
[Features]
·Because it is thin and light, transportation costs can be reduced.
·There are 8 hooks to improve the work efficiency of preventing cargo from collapsing.
[Applications]
·Up to 1,000 kg per pallet, and up to 2 layers (2,000 kg) can be stacked.
·During operation, it is necessary to take measures to prevent cargo from collapsing, such as using stretch film, shrink film, or PP bands.
·Best suited for export packaging.

Part Number
EXA-1111-125H-F-BK
EXA-1111F-BK
EXA-114114F-BK
EXA-1210-F-BK
EXA-1311-F-BK
EXM-1411-F-BK
EXS-1111-F-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Maximum Static Load (kg) Specifications Height / Thickness (mm) Type Details Insertion Dimensions (Frontage) Width
(mm)
Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Center Block Width
(mm)
Trusco Code Mass
(kg)
Amount Of Content

₹ 13,950.00

2 Piece(s) 13 Day(s) or more 1100 1100 2000 4-Way Feed 125 Single-sided four-way 260 88 260 88 190 463-4713 8.4 1 pc.

₹ 12,566.00

2 Piece(s) 13 Day(s) or more 1100 1100 2000 4-Way Feed 120 Single-sided four-way 260 88 260 88 190 463-4721 7.5 1 pc.

₹ 13,151.00

2 Piece(s) 13 Day(s) or more 1140 1140 2000 4-Way Feed 120 Single-sided four-way 260 88 260 88 190 463-4730 8.3 1 pc.

₹ 12,261.00

2 Piece(s) 13 Day(s) or more 1200 1000 2000 4-Way Feed 120 Single-sided four-way 260 88 260 88 190 463-4748 7.7 1 pc.

₹ 16,937.00

2 Piece(s) 13 Day(s) or more 1300 1100 2000 4-Way Feed 150 Single-sided four-way 300 90 260 90 270/190 463-4756 12.4 1 pc.

₹ 18,011.00

2 Piece(s) 13 Day(s) or more 1400 1100 2000 4-Way Feed 100 Double-Sided Four-Way 280 58 260 58 350/280 463-4764 11.5 1 pc.

₹ 15,280.00

2 Piece(s) 13 Day(s) or more 1100 1100 3000 2-Way Feed 130 Double-Sided Two-Way Insertion 260 80 - - 340 463-4772 9.5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1