(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lid for Disassemble Storage Type Pallet Box

Lid for Disassemble Storage Type Pallet Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BJ-1111C

  • Frontage (mm)
    1130
  • Depth (mm)
    1130
  • Product Model
    Pallet Box
  • Material (Body)
    Polypropylene (PP)
  • Height / Thickness (mm)
    70
  • Other
    Option
  • Compatible Body
    BJ-S・1111×70S
  • Mass(kg)
    8
  • Amount Of Content
    1 pc.
Part Number
BJ-1111C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 26,655.02

1 Piece(s) 23 Day(s) or more 1 pc.

Basic Specifications

  • Frontage (mm)
    1130
  • Depth (mm)
    1130
  • Product Model
    Pallet Box
  • Material (Body)
    Polypropylene (PP)
  • Height / Thickness (mm)
    70
  • Other
    Option
  • Compatible Body
    BJ-S・1111×70S
  • Mass(kg)
    8
  • Amount Of Content
    1 pc.

Product Description

A lid for the "BJ-S.1111X70S Disassemble Storage Type Gray" pallet box.

Specifications of BJ-1111C

  • Frontage (mm)
    1130
  • Depth (mm)
    1130
  • Product Model
    Pallet Box
  • Material (Body)
    Polypropylene (PP)
  • Height / Thickness (mm)
    70
  • Other
    Option
  • Compatible Body
    BJ-S・1111×70S
  • Mass(kg)
    8
  • Amount Of Content
    1 pc.
Part Number
BJ-1111C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 26,655.02

1 Piece(s) 23 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon