(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hybrid Pallet Elastomer Logotype

Hybrid Pallet Elastomer Logotype

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HB-R2-125125EL-BK

  • Frontage (mm)
    1250
  • Depth (mm)
    1250
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    4000
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Insertion Dimensions (Frontage) Width(mm)
    250
  • Insertion Dimensions (Frontage) Height(mm)
    80
  • Center Block Width(mm)
    400
  • Specified Compatible Equipment
    Forklift
  • Specification Details
    Double-Sided Two-Way Insertion
  • Material Details
    Recycled Polypropylene (PP)
  • Features
    Integrally molded elastomer resin provides slip prevention effects for the loaded object.
  • Mass(kg)
    32
  • Amount Of Content
    1 pc.
Part Number
HB-R2-125125EL-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 36,660.82

1 Piece(s) 23 Day(s) or more 1 pc.

Basic Specifications

  • Frontage (mm)
    1250
  • Depth (mm)
    1250
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    4000
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Insertion Dimensions (Frontage) Width(mm)
    250
  • Insertion Dimensions (Frontage) Height(mm)
    80
  • Center Block Width(mm)
    400
  • Specified Compatible Equipment
    Forklift
  • Specification Details
    Double-Sided Two-Way Insertion
  • Material Details
    Recycled Polypropylene (PP)
  • Features
    Integrally molded elastomer resin provides slip prevention effects for the loaded object.
  • Mass(kg)
    32
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Has an anti-skid effect for loads thanks to the integral molding of elastomer resins.
[Applications]
· For drum transport and storage.

Specifications of HB-R2-125125EL-BK

  • Frontage (mm)
    1250
  • Depth (mm)
    1250
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    4000
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Insertion Dimensions (Frontage) Width(mm)
    250
  • Insertion Dimensions (Frontage) Height(mm)
    80
  • Center Block Width(mm)
    400
  • Specified Compatible Equipment
    Forklift
  • Specification Details
    Double-Sided Two-Way Insertion
  • Material Details
    Recycled Polypropylene (PP)
  • Features
    Integrally molded elastomer resin provides slip prevention effects for the loaded object.
  • Mass(kg)
    32
  • Amount Of Content
    1 pc.
Part Number
HB-R2-125125EL-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 36,660.82

1 Piece(s) 23 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1