(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hybrid Pallet Side Colored 2-Way Insertion

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 25,510.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Maximum Static Load (kg)
    4000
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    144
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    84
  • Center Block Width(mm)
    280
  • Specified Compatible Equipment
    Forklift
  • Specification Details
    Double-Sided Two-Way Insertion
  • Material Details
    Recycled Polypropylene (PP)
  • Features
    The sides of the pallet have been colored. As a result, you can clearly see the openings for the forklift, even in a dark warehouse with excellent visibility. This pallet is made using 95% recycled materials in consideration of the environment.
  • Mass(kg)
    24
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Colors have been applied to the sides of the pallet. This allows for excellent visibility and clear insertion points, even in dark warehouses.
· An environmentally-friendly pallet made from 95% recycled materials.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language