(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hybrid Pallet Side Colored 4-Way Insertion

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 21,199.93 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HB-D4-1111SCBK/B-BK
HB-D4-1111SCBK/BR-BK
HB-D4-1111SCBK/G-BK
HB-D4-1111SCBK/R-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

₹ 21,199.93

1 Piece(s) 7 Day(s) or more Black / Blue 1 pc.

₹ 21,199.93

1 Piece(s) 14 Day(s) or more Black / Brown 1 pc.

₹ 21,199.93

1 Piece(s) 17 Day(s) or more Black / Gray 1 pc.

₹ 21,199.93

1 Piece(s) 19 Day(s) or more Black / Red 1 pc.

Basic Specifications

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Maximum Static Load (kg)
    4000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    95
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    95
  • Center Block Width(mm)
    190
  • Specified Compatible Equipment
    Hand Pallet Truck/Forklift
  • Specification Details
    Single-sided four-way
  • Material Details
    Recycled Polypropylene (PP)
  • Features
    Because the sides of the pallet have been colored, you can clearly see the openings for the forklift, even in a dark warehouse, which improves operability and can even prevent damage. It is made from recycled materials in consideration of resources and the environment.
  • Mass(kg)
    20
  • Amount Of Content
    1 pc.

Product Description

A pallet made of plastic.
[Features]
· Colors have been applied to the sides of the pallet.
· Fork insertion can be clearly confirmed even in dark warehouses for improved work efficiency and less breakage.
· Uses recycled materials in consideration of natural resources and the environment.
[Applications]
· Optimal for storing and transporting industrial products and parts.

Part Number
HB-D4-1111SCBK/B-BK
HB-D4-1111SCBK/BR-BK
HB-D4-1111SCBK/G-BK
HB-D4-1111SCBK/R-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

₹ 21,199.93

1 Piece(s) 7 Day(s) or more Black / Blue 1 pc.

₹ 21,199.93

1 Piece(s) 14 Day(s) or more Black / Brown 1 pc.

₹ 21,199.93

1 Piece(s) 17 Day(s) or more Black / Gray 1 pc.

₹ 21,199.93

1 Piece(s) 19 Day(s) or more Black / Red 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1