(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gifu Plastic Plastic Pallet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 18,520.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J-D2-1111-BK
J-D4-1109-BK
J-R2-1114-BK
JL-D4-1211-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Maximum Static Load (kg) Specifications Height / Thickness (mm) Insertion Dimensions (Frontage) Width
(mm)
Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Center Block Width
(mm)
Trusco Code Specified Compatible Equipment Specification Details Mass
(kg)
Amount Of Content

₹ 22,158.13

1 Piece(s) 9 Day(s) or more 1100 1100 4000 2-Way Feed 144 260 90 - - 190 458-1393 Hand Pallet Truck/Forklift Single-sided two-way 19 1 pc.

₹ 20,652.00

2 Piece(s) 9 Day(s) or more 1100 900 3000 4-Way Feed 150 260 90 230 90 190 458-1415 Hand Pallet Truck/Forklift Single-sided four-way 13.5 1 pc.

₹ 31,334.04

1 Piece(s) 9 Day(s) or more 1400 1100 3000 2-Way Feed 144 275 69 - - 450 458-1491 Forklift Double-Sided Two-Way Insertion 27 1 pc.

₹ 18,520.00

2 Piece(s) 9 Day(s) or more 1200 1100 2000 4-Way Feed 150 260 88 260 88 190 458-1458 Hand Pallet Truck/Forklift Single-sided four-way 12.5 1 pc.

Basic Specifications

  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Dynamic Load (kg)
    1000
  • Material Details
    Recycled Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
A pallet made of polypropylene (PP).
Selectable from single-sided 2-way insertion and 4-way insertion.
It has a maximum dynamic load of 1,000 kg and is durable.

Part Number
J-D2-1111-BK
J-D4-1109-BK
J-R2-1114-BK
JL-D4-1211-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Maximum Static Load (kg) Specifications Height / Thickness (mm) Insertion Dimensions (Frontage) Width
(mm)
Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Center Block Width
(mm)
Trusco Code Specified Compatible Equipment Specification Details Mass
(kg)
Amount Of Content

₹ 22,158.13

1 Piece(s) 9 Day(s) or more 1100 1100 4000 2-Way Feed 144 260 90 - - 190 458-1393 Hand Pallet Truck/Forklift Single-sided two-way 19 1 pc.

₹ 20,652.00

2 Piece(s) 9 Day(s) or more 1100 900 3000 4-Way Feed 150 260 90 230 90 190 458-1415 Hand Pallet Truck/Forklift Single-sided four-way 13.5 1 pc.

₹ 31,334.04

1 Piece(s) 9 Day(s) or more 1400 1100 3000 2-Way Feed 144 275 69 - - 450 458-1491 Forklift Double-Sided Two-Way Insertion 27 1 pc.

₹ 18,520.00

2 Piece(s) 9 Day(s) or more 1200 1100 2000 4-Way Feed 150 260 88 260 88 190 458-1458 Hand Pallet Truck/Forklift Single-sided four-way 12.5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon