(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pallet Cap TPC-2

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of TPC-1

  • Width (mm)
    1100
  • Depth (mm)
    1100
  • Product Type
    Pallet Cover
  • Material (Main Body)
    Non-Woven Double-Side PE Laminate with Rubber
  • Height/Thickness (mm)
    200・0.4
  • Trusco Code
    410-0603
  • Features
    This is an easy to use cover product for spreading across the top of product boxes loaded onto pallets. It's useful for protecting the top of cargo from dirt. It has a convenient waterproof specification. There's a rubber rope in the bottom edge.
  • Mass(g)
    500
  • Amount Of Content
    1 pc.
Part Number
TPC-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,836.42

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Width (mm)
    1100
  • Depth (mm)
    1100
  • Product Type
    Pallet Cover
  • Material (Main Body)
    Non-Woven Double-Side PE Laminate with Rubber
  • Height/Thickness (mm)
    200・0.4
  • Trusco Code
    410-0603
  • Features
    This is an easy to use cover product for spreading across the top of product boxes loaded onto pallets. It's useful for protecting the top of cargo from dirt. It has a convenient waterproof specification. There's a rubber rope in the bottom edge.
  • Mass(g)
    500
  • Amount Of Content
    1 pc.

Product Description

Simple covering that is draped over pallet-loaded products.
[Features]
· Helps keep the tops of loads clean.
· A simple waterproof type. The product is not fully waterproof.
· With rubber rope attached at the hem.
· May break if pulled strongly.
· Rubber may stretch if used for a long period of time.
· Pallet sold separately.
[Applications]
· Optimal for indoor use or outdoor use in good weather.

Specifications of TPC-1

  • Width (mm)
    1100
  • Depth (mm)
    1100
  • Product Type
    Pallet Cover
  • Material (Main Body)
    Non-Woven Double-Side PE Laminate with Rubber
  • Height/Thickness (mm)
    200・0.4
  • Trusco Code
    410-0603
  • Features
    This is an easy to use cover product for spreading across the top of product boxes loaded onto pallets. It's useful for protecting the top of cargo from dirt. It has a convenient waterproof specification. There's a rubber rope in the bottom edge.
  • Mass(g)
    500
  • Amount Of Content
    1 pc.
Part Number
TPC-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,836.42

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list