(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Band Tie Seal (PP/Paper Band)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of SPOT-PPS19

  • Product Model
    Banding Seal
  • Applicable band
    PP Band / PP Paper Band
  • Applicable Band Width (mm)
    19
  • Band Thickness(mm)
    0.63
  • Trusco Code
    119-8122
  • Features
    Seal for PP band/paper band.
  • Mass(g)
    3300
  • Amount Of Content
    1 Box (1,000 pcs)
Part Number
SPOT-PPS19
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 4,578.82

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 1 Box (1,000 pcs)

Basic Specifications

  • Product Model
    Banding Seal
  • Applicable band
    PP Band / PP Paper Band
  • Applicable Band Width (mm)
    19
  • Band Thickness(mm)
    0.63
  • Trusco Code
    119-8122
  • Features
    Seal for PP band/paper band.
  • Mass(g)
    3300
  • Amount Of Content
    1 Box (1,000 pcs)

Product Description

Binding seal for PP and paper bands.
[Features]
·The seal is thicker than other companies.
·1000 pieces per box.
·Fits 19mm and 15.5mm band widths.
·The band thickness is 0.63 mm for manual tightening.
[Applications]
·Tighten the PP band and seal the two bands with a seal fitting.

Specifications of SPOT-PPS19

  • Product Model
    Banding Seal
  • Applicable band
    PP Band / PP Paper Band
  • Applicable Band Width (mm)
    19
  • Band Thickness(mm)
    0.63
  • Trusco Code
    119-8122
  • Features
    Seal for PP band/paper band.
  • Mass(g)
    3300
  • Amount Of Content
    1 Box (1,000 pcs)
Part Number
SPOT-PPS19
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 4,578.82

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 1 Box (1,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a seal for PP bands/paper bands.

Specification

●Band Thickness(mm):Mandatory 0.63
●Q'ty Per Box(piece):1000
●1000 Pieces per box