(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Tie, Spiral Tube Length 10 m

Cable Tie, Spiral Tube Length 10 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 409.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSP3W
TSP3Y
TSP4BK
TSP4W
TSP8BK
TSP8W
TSP10BK
TSP12BK
TSP12W
TSP15BK
TSP24BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Binding Diameter
(mm)
Color Trusco Code Tube I.D.
(mm)
Mass
(g)
Quantity

₹ 563.11

1 Piece(s) 8 Day(s) or more 10 White 254-1408 1.5 51 1 Roll

₹ 409.07

1 Piece(s) 8 Day(s) or more 10 Yellow 414-7154 1.5 51 1 Roll

₹ 640.64

1 Piece(s) 5 Day(s) or more 25 Black 254-1491 3.2 86.1 1 Roll

₹ 640.64

1 Piece(s) 8 Day(s) or more 25 White 254-1416 3.2 86.1 1 Roll

₹ 917.27

1 Piece(s) 8 Day(s) or more 30 Black 254-1505 6.0 187.0 1 Roll

₹ 917.27

1 Piece(s) 8 Day(s) or more 30 White 254-1424 6.0 187.0 1 Roll

₹ 1,169.02

1 Piece(s) 5 Day(s) or more 30 Black 254-1513 7.5 247.4 1 Roll

₹ 1,289.25

1 Piece(s) 5 Day(s) or more 32 Black 254-1521 9.0 324.6 1 Roll

₹ 1,269.16

1 Piece(s) 5 Day(s) or more 32 White 254-1441 9.0 324.6 1 Roll

₹ 1,465.87

1 Piece(s) 5 Day(s) or more 35 Black 254-1530 12.0 504.0 1 Roll

₹ 2,441.47

1 Piece(s) 5 Day(s) or more 100 Black 254-1556 20.0 700.0 1 Roll

Basic Specifications

  • Product Type
    Other
  • Length(m)
    10
  • Operating Temperature Range(°C)
    -70~85
  • Material
    Soft Polyethylene (PE)
  • Quantity
    1 Roll

Product Description

Bundling tube capable of protecting and binding electric wires and cables.
[Features]
· Tidying up cables and cords is easy as they can be rolled into a tube.
· Available in a wide range of colors (white, black, blue, red and yellow).
· Different sizes available (inner diameter from 1.5 mm to 20.0 mm).
· Wiring management by color is easy and appropriate sizes can be chosen.
[Applications]
· For computer areas and various electronic equipment in offices.
· For protection and management of cable wiring around the switchboard.

Part Number
TSP3W
TSP3Y
TSP4BK
TSP4W
TSP8BK
TSP8W
TSP10BK
TSP12BK
TSP12W
TSP15BK
TSP24BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Binding Diameter
(mm)
Color Trusco Code Tube I.D.
(mm)
Mass
(g)
Quantity

₹ 563.11

1 Piece(s) 8 Day(s) or more 10 White 254-1408 1.5 51 1 Roll

₹ 409.07

1 Piece(s) 8 Day(s) or more 10 Yellow 414-7154 1.5 51 1 Roll

₹ 640.64

1 Piece(s) 5 Day(s) or more 25 Black 254-1491 3.2 86.1 1 Roll

₹ 640.64

1 Piece(s) 8 Day(s) or more 25 White 254-1416 3.2 86.1 1 Roll

₹ 917.27

1 Piece(s) 8 Day(s) or more 30 Black 254-1505 6.0 187.0 1 Roll

₹ 917.27

1 Piece(s) 8 Day(s) or more 30 White 254-1424 6.0 187.0 1 Roll

₹ 1,169.02

1 Piece(s) 5 Day(s) or more 30 Black 254-1513 7.5 247.4 1 Roll

₹ 1,289.25

1 Piece(s) 5 Day(s) or more 32 Black 254-1521 9.0 324.6 1 Roll

₹ 1,269.16

1 Piece(s) 5 Day(s) or more 32 White 254-1441 9.0 324.6 1 Roll

₹ 1,465.87

1 Piece(s) 5 Day(s) or more 35 Black 254-1530 12.0 504.0 1 Roll

₹ 2,441.47

1 Piece(s) 5 Day(s) or more 100 Black 254-1556 20.0 700.0 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible to roll up easily by winding the cables and cords in the tube.

Usage

●Processing of cabling around the computer and around the switchboard.

Specification

●Length (m):10
●SPQ (roll):10
●Working Temperature Range: -70 to 85°C
●For indoor

Materials

●Soft Polyethylene (PE)
X
whatsapp-qr whatsapp-icon