- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cable Tie, Zip Tie Mount (Screw Type)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Used Zip tie width (mm) |
Height (mm) |
Vertical (mm) |
Horizontal (mm) |
Trusco Code |
Mass (g) |
Screw Hole (mm) |
Quantity |
|
₹ 1,069.02
|
1 Pack(s)
|
100 Pieces Per Package
|
|
Same day
|
~5.1 |
7.0 |
15.0 |
10.0 |
414-9874 |
50 |
3.5 |
1 Bag (100 pcs) |
|
₹ 1,093.29
|
1 Pack(s)
|
100 Pieces Per Package
|
|
Same day
|
~4.0 |
5.8 |
12.8 |
7.0 |
414-9882 |
100 |
3.3 |
1 Bag (100 pcs) |
|
₹ 1,298.15
|
1 Pack(s)
|
100 Pieces Per Package
|
|
5 Day(s) or more
|
~9.0 |
9.8 |
23.0 |
16.0 |
414-9891 |
160 |
6.3 |
1 Bag (100 pcs) |
|
₹ 1,298.15
|
1 Pack(s)
|
100 Pieces Per Package
|
|
Same day
|
~9.0 |
9.8 |
23.0 |
16.0 |
414-9904 |
160 |
5.0 |
1 Bag (100 pcs) |
Basic Specifications
-
- Product Type
- Cable tie
-
- Main body: option
- Option
-
- Material
- Nylon 66
-
- Quantity
- 1 Bag (100 pcs)
Product Description
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
A fixture which comes with screw holes so electric cables and cable ties can be affixed easily to walls and ceilings.
[Features]
· Comes with a screw hole and can fix various electric wires and cable onto a wall or ceiling by using a cable type.
· The screw holes are open at the bottom to make it possible to fix wiring to the ceiling and the walls efficiently using screws.
· For indoors.
· UL flame-retardant (94V-2).
· Mass: 50 g.
· Made of nylon 66.
[Applications]
· Ideal for fastening with screws to places where adhesion with tape is difficult, especially for walls and ceilings with rough surfaces.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Used Zip tie width (mm) |
Height (mm) |
Vertical (mm) |
Horizontal (mm) |
Trusco Code |
Mass (g) |
Screw Hole (mm) |
Quantity |
|
₹ 1,069.02
|
1 Pack(s)
|
100 Pieces Per Package
|
|
Same day
|
~5.1 |
7.0 |
15.0 |
10.0 |
414-9874 |
50 |
3.5 |
1 Bag (100 pcs) |
|
₹ 1,093.29
|
1 Pack(s)
|
100 Pieces Per Package
|
|
Same day
|
~4.0 |
5.8 |
12.8 |
7.0 |
414-9882 |
100 |
3.3 |
1 Bag (100 pcs) |
|
₹ 1,298.15
|
1 Pack(s)
|
100 Pieces Per Package
|
|
5 Day(s) or more
|
~9.0 |
9.8 |
23.0 |
16.0 |
414-9891 |
160 |
6.3 |
1 Bag (100 pcs) |
|
₹ 1,298.15
|
1 Pack(s)
|
100 Pieces Per Package
|
|
Same day
|
~9.0 |
9.8 |
23.0 |
16.0 |
414-9904 |
160 |
5.0 |
1 Bag (100 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy