- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Length (mm) |
Maximum Binding Diameter (mm) |
Tensile Strength (N) |
Trusco Code |
Mass (g) |
Screw Hole (mm) |
Quantity |
|
₹ 537.51
|
1 Pack(s)
|
100 Pieces Per Package
|
|
8 Day(s) or more
|
2.5 |
113.0 |
25 |
78 |
414-9912 |
40 |
3.2 |
1 Bag (100 pcs.) |
|
₹ 652.64
|
1 Pack(s)
|
100 Pieces Per Package
|
|
8 Day(s) or more
|
3.7 |
171.5 |
40 |
177 |
414-9921 |
100 |
5.2 |
1 Bag (100 pcs.) |
|
₹ 1,784.69
|
1 Pack(s)
|
100 Pieces Per Package
|
|
5 Day(s) or more
|
4.8 |
300 |
85 |
216 |
414-9947 |
260 |
4.8 |
1 Bag (100 pcs.) |
Basic Specifications
-
- Product Type
- Cable tie
-
- Main body: option
- Main Body
-
- Features
- The cable tie has a screw hole, which can be used to fix various electric wires and cables to the wall or ceiling.
-
- Application
- For securing and binding electrical wires and cables.
-
- Specifications
- For indoors, UL standard product (94V-2)
-
- Material
- Nylon 66
-
- Quantity
- 1 Bag (100 pcs.)
Product Description
[Features]
· The cable tie has a screw hole, which can be used to fix various electric wires and cables to the wall or ceiling.
[Applications]
· For securing and binding electrical wires and cables.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Length (mm) |
Maximum Binding Diameter (mm) |
Tensile Strength (N) |
Trusco Code |
Mass (g) |
Screw Hole (mm) |
Quantity |
|
₹ 537.51
|
1 Pack(s)
|
100 Pieces Per Package
|
|
8 Day(s) or more
|
2.5 |
113.0 |
25 |
78 |
414-9912 |
40 |
3.2 |
1 Bag (100 pcs.) |
|
₹ 652.64
|
1 Pack(s)
|
100 Pieces Per Package
|
|
8 Day(s) or more
|
3.7 |
171.5 |
40 |
177 |
414-9921 |
100 |
5.2 |
1 Bag (100 pcs.) |
|
₹ 1,784.69
|
1 Pack(s)
|
100 Pieces Per Package
|
|
5 Day(s) or more
|
4.8 |
300 |
85 |
216 |
414-9947 |
260 |
4.8 |
1 Bag (100 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy