(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Tie, Knot Tie

Cable Tie, Knot Tie

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 244.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Cable tie
  • Color
    White
  • Main body: option
    Main Body
  • Features
    Can be easily and firmly bound by hand, and is freely removable as well.
  • Application
    Appropriate for temporary fixation.
  • Specifications
    UL-compliant Product (94V-2)
  • Operating Temperature Range(°C)
    -40 to 85
  • Material
    Nylon 66
  • Quantity
    1 Bag (100 pcs.)

Product Description

[Features]
· This can be easily removed, because there is only 1 locking hole.
· Can be easily and firmly bound by hand, and is freely removable as well.
[Applications]
· Appropriate for temporary fixation.

Loading...

Product Specifications

Features

●Since it has one lock hole, it can be easily removed.

Usage

●Suitable for temporary fixation.

Specification

●Q'ty Per Bag(piece):100
●Color: White
●For indoor
●UL Flame Retardant(94V-2)
●Working Temperature Range: -40 to 85°C

Materials

●66 Nylon
X
whatsapp-qr whatsapp-icon
Close

Comparison list