(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Twist Cable Tie

Twist Cable Tie

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 676.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
TT-05
TT-11
TT-15
TT-18
TT-24
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(mm)
Bindable Diameter
(mm)
Trusco Code Mass
(g)
Wire diameter
(mm)
Quantity

₹ 676.84

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 21.6 4.4~7.0 384-3599 33.0 1.5 1 Bag (100 pcs)

₹ 913.87

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 29.3 10.0~13.0 227-6585 40.6 1.8 1 Bag (100 pcs)

₹ 1,078.56

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 34.0 13.0~16.5 227-6593 59.9 2.0 1 Bag (100 pcs)

₹ 1,252.69

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 40.0 16.2~20.0 384-3602 90 1.9 1 Bag (100 pcs)

₹ 1,405.38

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 45.0 21.3~25.0 384-3611 95.0 2.0 1 Bag (100 pcs)

Basic Specifications

  • Product Type
    Cable tie
  • Color
    White
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Nylon 66
  • Quantity
    1 Bag (100 pcs)

Product Description

[Features]
· Tie easily just by twisting it with your fingers.
· Easily removed, ideal for temporarily fixing objects.
· For Indoor Use
· Flame retardant grade (94V-2)
[Applications]
· For bundling power cables.

Part Number
TT-05
TT-11
TT-15
TT-18
TT-24
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(mm)
Bindable Diameter
(mm)
Trusco Code Mass
(g)
Wire diameter
(mm)
Quantity

₹ 676.84

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 21.6 4.4~7.0 384-3599 33.0 1.5 1 Bag (100 pcs)

₹ 913.87

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 29.3 10.0~13.0 227-6585 40.6 1.8 1 Bag (100 pcs)

₹ 1,078.56

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 34.0 13.0~16.5 227-6593 59.9 2.0 1 Bag (100 pcs)

₹ 1,252.69

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 40.0 16.2~20.0 384-3602 90 1.9 1 Bag (100 pcs)

₹ 1,405.38

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 45.0 21.3~25.0 384-3611 95.0 2.0 1 Bag (100 pcs)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list