- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cable Tie, Marker Plate
(i)
Caution
- The applicable cable tie width is 4.8 mm or less
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Thickness (mm) |
Vertical (mm) |
Horizontal (mm) |
Trusco Code |
Mass (g) |
Quantity |
|
₹ 608.44
|
1 Pack(s)
|
100 Pieces Per Package
|
|
8 Day(s) or more
|
1.2 |
15.2 |
26.0 |
384-2185 |
54.0 |
1 Bag (100 pcs.) |
|
₹ 706.75
|
1 Pack(s)
|
100 Pieces Per Package
|
|
8 Day(s) or more
|
1.2 |
21.2 |
42.2 |
384-2193 |
112.0 |
1 Bag (100 pcs.) |
|
₹ 1,743.00
|
1 Pack(s)
|
100 Pieces Per Package
|
|
5 Day(s)
|
0.4 |
19.1 |
38.5 |
384-2223 |
35.0 |
1 Bag (100 pcs.) |
|
₹ 980.05
|
1 Pack(s)
|
100 Pieces Per Package
|
|
8 Day(s) or more
|
0.4 |
19.1 |
45.3 |
384-2231 |
45.0 |
1 Bag (100 pcs.) |
|
₹ 1,250.93
|
1 Pack(s)
|
100 Pieces Per Package
|
|
8 Day(s) or more
|
0.4 |
19.1 |
65.0 |
384-2258 |
60.0 |
1 Bag (100 pcs.) |
|
₹ 2,629.00
|
1 Pack(s)
|
100 Pieces Per Package
|
|
8 Day(s)
|
0.4 |
19.1 |
90.0 |
384-2274 |
100 |
1 Bag (100 pcs.) |
Basic Specifications
-
- Product Type
- Cable tie
-
- Color
- White
-
- Main body: option
- Option
-
- Operating Temperature Range(°C)
- -40 to 85
-
- Material
- Nylon 66
-
- Quantity
- 1 Bag (100 pcs.)
Product Description
[Features]
· The display name can be written on the plate using an oil-based marker or the like and both ends can be fixed on the electric wire using the binding band.
· For Indoor Use
· UL Flame Retardant (94V-2)
[Applications]
· As a marker plate to identify contents including wirings, wire molds, and silicon tubes of different sizes.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Thickness (mm) |
Vertical (mm) |
Horizontal (mm) |
Trusco Code |
Mass (g) |
Quantity |
|
₹ 608.44
|
1 Pack(s)
|
100 Pieces Per Package
|
|
8 Day(s) or more
|
1.2 |
15.2 |
26.0 |
384-2185 |
54.0 |
1 Bag (100 pcs.) |
|
₹ 706.75
|
1 Pack(s)
|
100 Pieces Per Package
|
|
8 Day(s) or more
|
1.2 |
21.2 |
42.2 |
384-2193 |
112.0 |
1 Bag (100 pcs.) |
|
₹ 1,743.00
|
1 Pack(s)
|
100 Pieces Per Package
|
|
5 Day(s)
|
0.4 |
19.1 |
38.5 |
384-2223 |
35.0 |
1 Bag (100 pcs.) |
|
₹ 980.05
|
1 Pack(s)
|
100 Pieces Per Package
|
|
8 Day(s) or more
|
0.4 |
19.1 |
45.3 |
384-2231 |
45.0 |
1 Bag (100 pcs.) |
|
₹ 1,250.93
|
1 Pack(s)
|
100 Pieces Per Package
|
|
8 Day(s) or more
|
0.4 |
19.1 |
65.0 |
384-2258 |
60.0 |
1 Bag (100 pcs.) |
|
₹ 2,629.00
|
1 Pack(s)
|
100 Pieces Per Package
|
|
8 Day(s)
|
0.4 |
19.1 |
90.0 |
384-2274 |
100 |
1 Bag (100 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy