(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Marking Cable Tie, White

Marking Cable Tie, White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Use indoors. As nylon products become fragile once they dry and the water content decreases, use as soon as possible after opening. Once opened, be sure to seal the bag before storage. As nylon products easily solidify in severely cold weather, be sure to return the product to room temperature before use.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 664.42 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRMCD-110
TRMCD-130
TRMCU-100
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(mm)
Thickness
(mm)
Vertical
(mm)
Horizontal
(mm)
Trusco Code Mass
(g)
Quantity

₹ 664.42

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 110 1.2 25 8 329-3475 71 1 Bag (100 pcs.)

₹ 861.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 130 1.1 20 28 329-3483 90 1 Bag (100 pcs.)

₹ 755.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 100 1.1 25 8 329-3491 62 1 Bag (100 pcs.)

Basic Specifications

  • Product Type
    Cable tie
  • Width(mm)
    2.5
  • Maximum Binding Diameter(mm)
    25
  • Tensile Strength(N)
    78.4
  • Color
    White
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Nylon 66
  • Quantity
    1 Bag (100 pcs.)

Product Description

An indoor cable tie that facilitates identification of bundled wires and cables.
[Features]
· Has a writing space on the cable tie.
· Allows easy identification and management of where wires cross by filling out necessary information or pasting on an identification sticker.
· Marking method: oil-based marker.
· UL standard product.
· The package comes with a zipper which makes it ideal for storage once it is opened.
· Hanging holes are also attached to the package so it is suitable for display in stores and orderly storage.
[Applications]
· Ideal for identifying bundled electric wires, cables, wiring, etc.

Part Number
TRMCD-110
TRMCD-130
TRMCU-100
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(mm)
Thickness
(mm)
Vertical
(mm)
Horizontal
(mm)
Trusco Code Mass
(g)
Quantity

₹ 664.42

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 110 1.2 25 8 329-3475 71 1 Bag (100 pcs.)

₹ 861.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 130 1.1 20 28 329-3483 90 1 Bag (100 pcs.)

₹ 755.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 100 1.1 25 8 329-3491 62 1 Bag (100 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●When sorting such as bundled cables and wires, they can be shown and identified by seal attachment or by printing in writing space.

Usage

●Identification of bundled cables and cables.

Specification

●Q'ty Per Bag (piece):100
●Color: White 
●Working Temperature Range: -40 to 80°C
●For indoor 
●Printing Method: Oil Pen 
●UL Standard Product

Materials

●Nylon 66
X
whatsapp-qr whatsapp-icon