(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Cable Tie

Stainless Steel Cable Tie

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • A binding tool is required for use.
  • Order Qty :
  • Starting From :
    ₹ 6,362.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BCT-127
BCT-201
BCT-362L
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Maximum Binding Diameter
(mm)
Tensile Strength
(N)
Trusco Code Mass
(g)
Quantity

₹ 6,362.87

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.6 127 25 441.0 384-2495 186.0 1 Bag (100 pcs.)

₹ 7,880.69

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.6 201 51 441.0 384-2533 254.0 1 Bag (100 pcs.)

₹ 11,399.53

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 7.9 362 102 1117.2 384-2606 750.0 1 Bag (100 pcs.)

Basic Specifications

  • Product Type
    Cable tie
  • Thickness(mm)
    0.25
  • Color
    Silver
  • Operating Temperature Range(°C)
    -80 to 538
  • Material
    Stainless Steel (SUS304)
  • Quantity
    1 Bag (100 pcs.)

Product Description

[Features]
· Features outstanding weather resistance and corrosion resistance.
· As it is made of stainless steel, it is rust resistant.
· For indoor/outdoor use
[Applications]
· For binding and fixing of things in various harsh environments.

Part Number
BCT-127
BCT-201
BCT-362L
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Maximum Binding Diameter
(mm)
Tensile Strength
(N)
Trusco Code Mass
(g)
Quantity

₹ 6,362.87

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.6 127 25 441.0 384-2495 186.0 1 Bag (100 pcs.)

₹ 7,880.69

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.6 201 51 441.0 384-2533 254.0 1 Bag (100 pcs.)

₹ 11,399.53

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 7.9 362 102 1117.2 384-2606 750.0 1 Bag (100 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1