(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Tie (Weather-Resistant Type)

Cable Tie (Weather-Resistant Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 96.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRCV-075W
TRCV-0704SW
TRCV-1003SW
TRCV-100W
TRCV-120SSW
TRCV-150W
TRCV-160LW
TRCV-200AW
TRCV-200SSW
TRCV-200SW
TRCV-230XL-10W
TRCV-250MW
TRCV-250W
TRCV-280W
TRCV-292W
TRCV-300SSW
TRCV-300SW
TRCV-368W
TRCV-380W
TRCV-400SSW
TRCV-450W
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)
Maximum Binding Diameter
(mm)
Tensile Strength
(N)
Trusco Code Application Mass
(g)
Specifications Operating Temperature Range
(°C)
Quantity

₹ 181.85

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 2.4 75 1 15 78.4 227-6640 Securing and binding electrical wires and cables. 24.7 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 96.00

1 Pack(s)

100 Pieces Per Package

8 Day(s) or more 1.6 71 0.8 11 49 450-6219 For bundling wires, cables, hoses, etc. 14.6 For outdoors, weather-resistant type -40~81 1 Bag (100 pcs.)

₹ 181.85

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 2 103 0.9 22 78.4 450-6227 For bundling wires, cables, hoses, etc. 24.3 For outdoors, weather-resistant type -40~81 1 Bag (100 pcs.)

₹ 199.24

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 2.5 100 1.1 22 78.4 215-3777 Securing and binding electrical wires and cables. 31.9 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 266.69

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 2.5 120 1.4 28 78.4 450-6235 For bundling wires, cables, hoses, etc. 57.2 For outdoors, weather-resistant type -40~81 1 Bag (100 pcs.)

₹ 382.75

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3.6 150 1.28 36 176.4 215-3785 Securing and binding electrical wires and cables. 77.6 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 522.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.8 160 1.2 39 215.6 227-6658 Securing and binding electrical wires and cables. 129.8 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 494.76

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3.6 203 1.3 52 176.4 215-3793 Securing and binding electrical wires and cables. 104.8 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 393.36

1 Pack(s)

100 Pieces Per Package

7 Day(s) or more 2.5 203 1.4 55 78.4 450-6332 For bundling wires, cables, hoses, etc. 98.6 For outdoors, weather-resistant type -40~81 1 Bag (100 pcs.)

₹ 469.64

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 3.2 203 1.3 53 78.4 450-6341 For bundling wires, cables, hoses, etc. 66.8 For outdoors, weather-resistant type -40~81 1 Bag (100 pcs.)

₹ 428.31

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 12.7 230 2.20 57 1117.2 415-0074 Securing and binding electrical wires and cables. 70 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (10 pcs.)

₹ 709.49

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3.6 250 1.36 68 176.4 215-3815 Securing and binding electrical wires and cables. 136.7 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 830.36

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.8 250 1.52 68 215.6 215-3840 Securing and binding electrical wires and cables. 198.8 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 947.45

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.8 280 1.5 77 215.6 227-6666 Securing and binding electrical wires and cables. 202.9 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 726.65

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3.6 292 1.39 82 176.4 215-3823 Securing and binding electrical wires and cables. 154.0 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 726.11

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 2.5 300 1.3 80 78.4 450-6405 For bundling wires, cables, hoses, etc. 103.0 For outdoors, weather-resistant type -40~81 1 Bag (100 pcs.)

₹ 882.49

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.8 300 1.6 83 215.6 215-4153 Securing and binding electrical wires and cables. 226.2 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 1,117.25

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.8 368 1.5 102 215.6 227-6674 Securing and binding electrical wires and cables. 272.5 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 2,479.53

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 7.6 380 2.01 105 539 227-6682 Securing and binding electrical wires and cables. 528.0 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 1,170.20

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 2.5 400 1.4 116 78.4 450-6481 For bundling wires, cables, hoses, etc. 151.7 For outdoors, weather-resistant type -40~81 1 Bag (100 pcs.)

₹ 3,284.55

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 8.0 450 1.92 128 784.0 227-6691 Securing and binding electrical wires and cables. 743.5 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

Basic Specifications

  • Product Type
    Cable tie
  • Color
    Black
  • Features
    Highly versatile type mainly suited for outdoor grouping.
  • Material
    Weatherproof nylon 66

Product Description

Highly versatile cable tie mainly suited for outdoor grouping.
[Features]
· Material: Weather-resistant nylon 66.
[Applications]
· For bundling wires, cables, hoses, etc.

Part Number
TRCV-075W
TRCV-0704SW
TRCV-1003SW
TRCV-100W
TRCV-120SSW
TRCV-150W
TRCV-160LW
TRCV-200AW
TRCV-200SSW
TRCV-200SW
TRCV-230XL-10W
TRCV-250MW
TRCV-250W
TRCV-280W
TRCV-292W
TRCV-300SSW
TRCV-300SW
TRCV-368W
TRCV-380W
TRCV-400SSW
TRCV-450W
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)
Maximum Binding Diameter
(mm)
Tensile Strength
(N)
Trusco Code Application Mass
(g)
Specifications Operating Temperature Range
(°C)
Quantity

₹ 181.85

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 2.4 75 1 15 78.4 227-6640 Securing and binding electrical wires and cables. 24.7 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 96.00

1 Pack(s)

100 Pieces Per Package

8 Day(s) or more 1.6 71 0.8 11 49 450-6219 For bundling wires, cables, hoses, etc. 14.6 For outdoors, weather-resistant type -40~81 1 Bag (100 pcs.)

₹ 181.85

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 2 103 0.9 22 78.4 450-6227 For bundling wires, cables, hoses, etc. 24.3 For outdoors, weather-resistant type -40~81 1 Bag (100 pcs.)

₹ 199.24

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 2.5 100 1.1 22 78.4 215-3777 Securing and binding electrical wires and cables. 31.9 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 266.69

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 2.5 120 1.4 28 78.4 450-6235 For bundling wires, cables, hoses, etc. 57.2 For outdoors, weather-resistant type -40~81 1 Bag (100 pcs.)

₹ 382.75

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3.6 150 1.28 36 176.4 215-3785 Securing and binding electrical wires and cables. 77.6 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 522.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.8 160 1.2 39 215.6 227-6658 Securing and binding electrical wires and cables. 129.8 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 494.76

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3.6 203 1.3 52 176.4 215-3793 Securing and binding electrical wires and cables. 104.8 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 393.36

1 Pack(s)

100 Pieces Per Package

7 Day(s) or more 2.5 203 1.4 55 78.4 450-6332 For bundling wires, cables, hoses, etc. 98.6 For outdoors, weather-resistant type -40~81 1 Bag (100 pcs.)

₹ 469.64

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 3.2 203 1.3 53 78.4 450-6341 For bundling wires, cables, hoses, etc. 66.8 For outdoors, weather-resistant type -40~81 1 Bag (100 pcs.)

₹ 428.31

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 12.7 230 2.20 57 1117.2 415-0074 Securing and binding electrical wires and cables. 70 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (10 pcs.)

₹ 709.49

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3.6 250 1.36 68 176.4 215-3815 Securing and binding electrical wires and cables. 136.7 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 830.36

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.8 250 1.52 68 215.6 215-3840 Securing and binding electrical wires and cables. 198.8 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 947.45

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.8 280 1.5 77 215.6 227-6666 Securing and binding electrical wires and cables. 202.9 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 726.65

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3.6 292 1.39 82 176.4 215-3823 Securing and binding electrical wires and cables. 154.0 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 726.11

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 2.5 300 1.3 80 78.4 450-6405 For bundling wires, cables, hoses, etc. 103.0 For outdoors, weather-resistant type -40~81 1 Bag (100 pcs.)

₹ 882.49

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.8 300 1.6 83 215.6 215-4153 Securing and binding electrical wires and cables. 226.2 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 1,117.25

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.8 368 1.5 102 215.6 227-6674 Securing and binding electrical wires and cables. 272.5 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 2,479.53

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 7.6 380 2.01 105 539 227-6682 Securing and binding electrical wires and cables. 528.0 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

₹ 1,170.20

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 2.5 400 1.4 116 78.4 450-6481 For bundling wires, cables, hoses, etc. 151.7 For outdoors, weather-resistant type -40~81 1 Bag (100 pcs.)

₹ 3,284.55

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 8.0 450 1.92 128 784.0 227-6691 Securing and binding electrical wires and cables. 743.5 For outdoors, UL standard product (94V-2), weather-resistant type -40 – 80 1 Bag (100 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A cable tie with high versatility type suitable for indoor binding.

Usage

●To tie the wire, cable, hose etc.

Specification

●Color:Black
●Q'ty Per Bag(piece):100
●SPQ(bag):10
●For outdoor 
●Working Temperature Range: -40 to 80°C
●Weather Resistance Type

Materials

●Weather Resistance Nylon 66
X
whatsapp-qr whatsapp-icon