(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Tie, Nylon Zip Tie Weather Resistance Type, Maximum Binding Diameter 22 To 330 mm

Cable Tie, Nylon Zip Tie Weather Resistance Type, Maximum Binding Diameter 22 To 330 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 210.16 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRJ100B
TRJ150B
TRJ200B
TRJ200SB
TRJ250B
TRJ300B
TRJ300SB
TRJ350B
TRJ350SB
TRJ450B
TRJ550B
TRJ800B
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)
Maximum Binding Diameter
(mm)
Tensile Strength
(N)
Trusco Code Mass
(g)
Quantity

₹ 210.16

1 Pack(s)

100 Pieces Per Package

Same day 2.5 99 1.1 22 80 360-6708 28 1 Bag (100 pcs.)

₹ 393.84

1 Pack(s)

100 Pieces Per Package

Same day 3.6 142 1.1 35 178 360-6716 78 1 Bag (100 pcs.)

₹ 574.22

1 Pack(s)

100 Pieces Per Package

Same day 4.8 188 1.3 48 222 360-6732 137 1 Bag (100 pcs.)

₹ 484.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3.6 203 1.1 51 178 360-6724 119 1 Bag (100 pcs.)

₹ 844.18

1 Pack(s)

100 Pieces Per Package

Same day 4.8 249 1.3 64 222 360-6759 185 1 Bag (100 pcs.)

₹ 904.13

1 Pack(s)

100 Pieces Per Package

Same day 4.8 292 1.3 76 222 360-6775 216 1 Bag (100 pcs.)

₹ 755.24

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3.7 290 1.3 76 178 360-6767 180 1 Bag (100 pcs.)

₹ 1,795.87

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 7.6 368 1.9 102 534 360-6791 293 1 Bag (50 pcs.)

₹ 1,145.96

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.8 368 1.3 102 222 360-6783 271 1 Bag (100 pcs.)

₹ 2,396.87

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 8.9 450 2 127 778 360-6805 476 1 Bag (50 pcs.)

₹ 3,505.33

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 8.9 531 2 152 778 360-6813 517 1 Bag (50 pcs.)

₹ 7,181.67

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 8.9 777 2 229 778 360-6821 725 1 Bag (50 pcs.)

Basic Specifications

  • Product Type
    Cable tie
  • Color
    Black
  • Operating Temperature Range(°C)
    -59~85
  • Material
    Weatherproof nylon 66

Product Description

General-purpose outdoor cable that allows easy choke hitch and features excellent shock resistance.
[Features]
· Easy to pass through and can be operated with a single hand.
· Suitable for outdoor use.
· A nylon zip tie with high versatility that allows a tight choke hitch and can be used for various applications.
· Available in abundant sizes and is capable of binding anything from φ22 (diameter 22 mm) to φ330 (diameter 330 mm).
· Made of weatherproof nylon 66.
· The operating temperature range is -59°C to 85°C.
[Applications]
· Convenient for binding and fixing wires, cables, hoses, etc.

Part Number
TRJ100B
TRJ150B
TRJ200B
TRJ200SB
TRJ250B
TRJ300B
TRJ300SB
TRJ350B
TRJ350SB
TRJ450B
TRJ550B
TRJ800B
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)
Maximum Binding Diameter
(mm)
Tensile Strength
(N)
Trusco Code Mass
(g)
Quantity

₹ 210.16

1 Pack(s)

100 Pieces Per Package

Same day 2.5 99 1.1 22 80 360-6708 28 1 Bag (100 pcs.)

₹ 393.84

1 Pack(s)

100 Pieces Per Package

Same day 3.6 142 1.1 35 178 360-6716 78 1 Bag (100 pcs.)

₹ 574.22

1 Pack(s)

100 Pieces Per Package

Same day 4.8 188 1.3 48 222 360-6732 137 1 Bag (100 pcs.)

₹ 484.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3.6 203 1.1 51 178 360-6724 119 1 Bag (100 pcs.)

₹ 844.18

1 Pack(s)

100 Pieces Per Package

Same day 4.8 249 1.3 64 222 360-6759 185 1 Bag (100 pcs.)

₹ 904.13

1 Pack(s)

100 Pieces Per Package

Same day 4.8 292 1.3 76 222 360-6775 216 1 Bag (100 pcs.)

₹ 755.24

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3.7 290 1.3 76 178 360-6767 180 1 Bag (100 pcs.)

₹ 1,795.87

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 7.6 368 1.9 102 534 360-6791 293 1 Bag (50 pcs.)

₹ 1,145.96

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 4.8 368 1.3 102 222 360-6783 271 1 Bag (100 pcs.)

₹ 2,396.87

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 8.9 450 2 127 778 360-6805 476 1 Bag (50 pcs.)

₹ 3,505.33

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 8.9 531 2 152 778 360-6813 517 1 Bag (50 pcs.)

₹ 7,181.67

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 8.9 777 2 229 778 360-6821 725 1 Bag (50 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon