(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Release Cable Tie

Release Cable Tie

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 360.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Cable tie
  • Color
    White
  • Main body: option
    Main Body
  • Features
    After binding, the claw in the insertion part can be pushed to tighten "loosened" cable ties.
  • Application
    Securing and binding electrical wires and cables.
  • Specifications
    For indoors. UL standard product. UL flame-retardant (94V-2).
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Nylon 66
  • Quantity
    1 Bag (100 pcs.)

Product Description

[Features]
· After binding, the claw in the insertion part can be pushed to tighten "loosened" cable ties.
[Applications]
· Securing and binding electrical wires and cables.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list