(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Tie, Nylon Zip Tie, Maximum Binding Diameter 22 To 330 mm

Cable Tie, Nylon Zip Tie, Maximum Binding Diameter 22 To 330 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 210.16 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Cable tie
  • Color
    White
  • Operating Temperature Range(°C)
    -59~85
  • Material
    Standard nylon 66

Product Description

A standard type tying band with a wide range of general uses.
[Features]
· Easy to pass through and can be operated with a single hand.
· Suitable for indoor use.
· A nylon zip tie with high versatility that allows a tight choke hitch and can be used for various applications.
· Available in abundant sizes and is capable of binding anything from φ22 (diameter 22 mm) to φ330 (diameter 330 mm).
· Operating temperature range: -59 to 85°C.
[Applications]
· For bundling wires, cables, hoses, etc.
· For bundling and fixing electric wires, etc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list