(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hand Labeler Labels

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 10,597.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
023999041
023999151
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Printing Trusco Code Amount Of Content

₹ 10,597.07

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more Red double line, strong adhesive 390-5519 1 Box (100 Rolls)

₹ 10,597.07

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more Price inclusive of tax, Strong adhesive property 390-5527 1 Box (100 Rolls)

Basic Specifications

  • Product Type
    Other
  • Label size(mm)
    12.0×26.0
  • Features
    A hand labeler that makes sticking easy while printing.
  • Use
    "Price", "Expiration Date", "Content", "Quantity" and other shop displays.
  • Mass(g)
    49000
  • Amount Of Content
    1 Box (100 Rolls)

Product Description

[Specifications]
·Labeling of "Price," "Expiration Date," "Capacity," "Quantity," etc., at retail stores.

Part Number
023999041
023999151
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Printing Trusco Code Amount Of Content

₹ 10,597.07

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more Red double line, strong adhesive 390-5519 1 Box (100 Rolls)

₹ 10,597.07

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more Price inclusive of tax, Strong adhesive property 390-5527 1 Box (100 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a hand labeler that provides easy pasting while labelling.
●It is widely used for the price displays at supermarkets, retail stores, and the food expiration date display.

Usage

●[Price[ [Deadline] at stores. Indication of the lot number etc. in the factory.

Specification

●Number of Labels(sheet):1000
●Q'ty Per Box(roll):100
●SPQ(box):1