(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hot Printer, 2 Row Printing HP-362-N2

Hot Printer, 2 Row Printing HP-362-N2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of HP-362-N2

  • Product Type
    Other
  • Compatible Label Size(mm)
    -
  • Label Size(mm)
    -
  • Main body dimensions (Width x Depth x Height)(mm)
    203×270×255
  • Power Supply(V)
    AC100
  • Printing
    2 Row Print
  • Trusco Code
    462-8471
  • Printing temperature(°C)
    140
  • Features
    Printing is easy by lightly pushing down the lever.
  • Application
    Print to bag before and after packaging. Print lot number, manufacture date etc.
  • Power Consumption(W)
    15
  • Accessory
    Print Cassette Case x 1, Print Rubber x 1, Tweezers, Print Tape x 4 Rolls, Opener x 1, Magnetic Guide
  • Mass(g)
    3500
  • Amount Of Content
    1 unit
Part Number
HP-362-N2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 114,380.36

1 Piece(s) 23 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Other
  • Compatible Label Size(mm)
    -
  • Label Size(mm)
    -
  • Main body dimensions (Width x Depth x Height)(mm)
    203×270×255
  • Power Supply(V)
    AC100
  • Printing
    2 Row Print
  • Trusco Code
    462-8471
  • Printing temperature(°C)
    140
  • Features
    Printing is easy by lightly pushing down the lever.
  • Application
    Print to bag before and after packaging. Print lot number, manufacture date etc.
  • Power Consumption(W)
    15
  • Accessory
    Print Cassette Case x 1, Print Rubber x 1, Tweezers, Print Tape x 4 Rolls, Opener x 1, Magnetic Guide
  • Mass(g)
    3500
  • Amount Of Content
    1 unit

Product Description

[Features]
・ Lightweight and compact size makes it easy to move. It is a printer that can be used easily because no difficult operations or settings are required after the power supply switch is turned on
・ You can print by pressing down the hand lever lightly. Printing is resistant to boil processing and scratching, resulting in a beautiful finish
[Applications]
・ Printing on the bag before and after packaging
・ Printing of lot number, date of manufacture, etc.

Specifications of HP-362-N2

  • Product Type
    Other
  • Compatible Label Size(mm)
    -
  • Label Size(mm)
    -
  • Main body dimensions (Width x Depth x Height)(mm)
    203×270×255
  • Power Supply(V)
    AC100
  • Printing
    2 Row Print
  • Trusco Code
    462-8471
  • Printing temperature(°C)
    140
  • Features
    Printing is easy by lightly pushing down the lever.
  • Application
    Print to bag before and after packaging. Print lot number, manufacture date etc.
  • Power Consumption(W)
    15
  • Accessory
    Print Cassette Case x 1, Print Rubber x 1, Tweezers, Print Tape x 4 Rolls, Opener x 1, Magnetic Guide
  • Mass(g)
    3500
  • Amount Of Content
    1 unit
Part Number
HP-362-N2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 114,380.36

1 Piece(s) 23 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can print easily by pressing the lever lightly.

Specification

●Printing:2 Columns Printing
●SPQ(piece):1
●Power Supply: AC100V
●Electricity Consumption: 15W
●Main Body Size (W x D x H): 203 x 270 x 255mm

Accessories

●1 Piece Print Cassette Case, 1 Piece Print Rubber, Tweezers, 3 Roll Print Tapes, 1 Piece Opener, Magnet Guide