(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

New Tiger Reel (with Breaker)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BT-30KS

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Temperature sensor
  • Electric lamp
  • Grounding Terminal
  • 2P / 3P Dual Plug
  • Rated Current(A)
    6
  • Trusco Code
    418-9621
  • Specification 1
    AC100V
  • Specification 2
    Breaker Included
  • Electrical wire type
    VCT
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Mass(kg)
    7.3
  • Inner capacity
    1 unit
Part Number
BT-30KS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 17,054.47

1 Piece(s) 5 Day(s) or more 1 unit

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Temperature sensor
  • Electric lamp
  • Grounding Terminal
  • 2P / 3P Dual Plug
  • Rated Current(A)
    6
  • Trusco Code
    418-9621
  • Specification 1
    AC100V
  • Specification 2
    Breaker Included
  • Electrical wire type
    VCT
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Mass(kg)
    7.3
  • Inner capacity
    1 unit

Product Description

100 V cord reel with earth leakage breaker for indoor use.
[Features]
· High class cord reel that is highly usable for various types of work.
· Ground leakage breaker exclusively for ground fault protection.
[Applications]
· For extending power cables.

Specifications of BT-30KS

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Temperature sensor
  • Electric lamp
  • Grounding Terminal
  • 2P / 3P Dual Plug
  • Rated Current(A)
    6
  • Trusco Code
    418-9621
  • Specification 1
    AC100V
  • Specification 2
    Breaker Included
  • Electrical wire type
    VCT
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Mass(kg)
    7.3
  • Inner capacity
    1 unit
Part Number
BT-30KS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 17,054.47

1 Piece(s) 5 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon