- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pick Mattock
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of AZU106
-
- Product Model
- Pickaxes
-
- Total Length (mm)
- 300 ~ 399
-
- Blade Edge Material
- Steel
-
- Handle Material
- Wood
-
- Detailed Total Length(mm)
- 326
-
- JAN Code
- 4983042154169
-
- Trusco Code
- 411-5589
-
- Model (Details)
- Pickaxe
-
- Mass(g)
- 530
-
- Features
- Can be used to easily drill and crush hard objects using one hand.
-
- Use
- For digging/milling work.
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,793.15
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Product Model
- Pickaxes
-
- Total Length (mm)
- 300 ~ 399
-
- Blade Edge Material
- Steel
-
- Handle Material
- Wood
-
- Detailed Total Length(mm)
- 326
-
- JAN Code
- 4983042154169
-
- Trusco Code
- 411-5589
-
- Model (Details)
- Pickaxe
-
- Mass(g)
- 530
-
- Features
- Can be used to easily drill and crush hard objects using one hand.
-
- Use
- For digging/milling work.
-
- Amount Of Content
- 1 pc.
Product Description
Enables easy single-handed digging or crushing of hard objects. Digging or crushing work.
Specifications of AZU106
-
- Product Model
- Pickaxes
-
- Total Length (mm)
- 300 ~ 399
-
- Blade Edge Material
- Steel
-
- Handle Material
- Wood
-
- Detailed Total Length(mm)
- 326
-
- JAN Code
- 4983042154169
-
- Trusco Code
- 411-5589
-
- Model (Details)
- Pickaxe
-
- Mass(g)
- 530
-
- Features
- Can be used to easily drill and crush hard objects using one hand.
-
- Use
- For digging/milling work.
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,793.15
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy