(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Low Voltage Rubber Gloves 508

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 508-L

  • Product Model
    Insulation Gloves
  • Working Voltage (V or less)
    600
  • Standard
    JIS standard product
  • Size
    Large
  • Test Voltage (1 min)(V)
    3000
  • Thickness(mm)
    1.1
  • Total Length(cm)
    27
  • Around Palm(cm)
    25
  • Length of Middle Finger(cm)
    7.7
  • Material Quality
    Natural Rubber
  • Trusco Code
    429-9574
  • Mass(g)
    140
  • JIS Compliant Standards
    T8112
  • Periodic Self-inspection
    Required
  • Features
    Superior in Insulating Abilities
  • Use
    For Hot Wiring Work on Low-Voltage Distribution Lines
  • Specifications
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard", intended for electrical insulation (operating voltage: 600 V and lower).
  • Amount Of Content
    1 Pair
Part Number
508-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,480.00

5 Piece(s) 6 Day(s) or more 1 Pair

Basic Specifications

  • Product Model
    Insulation Gloves
  • Working Voltage (V or less)
    600
  • Standard
    JIS standard product
  • Size
    Large
  • Test Voltage (1 min)(V)
    3000
  • Thickness(mm)
    1.1
  • Total Length(cm)
    27
  • Around Palm(cm)
    25
  • Length of Middle Finger(cm)
    7.7
  • Material Quality
    Natural Rubber
  • Trusco Code
    429-9574
  • Mass(g)
    140
  • JIS Compliant Standards
    T8112
  • Periodic Self-inspection
    Required
  • Features
    Superior in Insulating Abilities
  • Use
    For Hot Wiring Work on Low-Voltage Distribution Lines
  • Specifications
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard", intended for electrical insulation (operating voltage: 600 V and lower).
  • Amount Of Content
    1 Pair

Product Description

Standard insulated rubber gloves available in 3 sizes.
[Features]
· Certified by the Ministry of Health, Labor and Welfare. Compliant with JIS T 8112 Insulated Gloves for Electrical Work J0 standard.
· Power handling protective gear that can be used at DC voltage of 750 V or less.
· Designed with extra space in the fingers for wearing cotton gloves underneath to absorb sweat, etc.
· Combined use with low-voltage rubber glove covers ensures increased safety.
· Superior insulation and workability.
[Applications]
· Ideal for protecting the bodies of workers during live line work.

Specifications of 508-L

  • Product Model
    Insulation Gloves
  • Working Voltage (V or less)
    600
  • Standard
    JIS standard product
  • Size
    Large
  • Test Voltage (1 min)(V)
    3000
  • Thickness(mm)
    1.1
  • Total Length(cm)
    27
  • Around Palm(cm)
    25
  • Length of Middle Finger(cm)
    7.7
  • Material Quality
    Natural Rubber
  • Trusco Code
    429-9574
  • Mass(g)
    140
  • JIS Compliant Standards
    T8112
  • Periodic Self-inspection
    Required
  • Features
    Superior in Insulating Abilities
  • Use
    For Hot Wiring Work on Low-Voltage Distribution Lines
  • Specifications
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard", intended for electrical insulation (operating voltage: 600 V and lower).
  • Amount Of Content
    1 Pair
Part Number
508-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,480.00

5 Piece(s) 6 Day(s) or more 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1