- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Low Voltage Rubber Gloves 507
Specifications of 507-LL
-
- Product Model
- Insulation Gloves
-
- Working Voltage (V or less)
- Direct Current 750
-
- Standard
- JIS standard product
-
- Size
- Extra large
-
- Test Voltage (1 min)(V)
- 3000
-
- Thickness(mm)
- 1.1
-
- Total Length(cm)
- 27
-
- Around Palm(cm)
- 25
-
- Length of Middle Finger(cm)
- 7.8
-
- Material Quality
- Natural Rubber (NR)
-
- Trusco Code
- 429-9558
-
- Mass(g)
- 140
-
- JIS Compliant Standards
- T8112
-
- Features
- Superior in Insulating Abilities
-
- Use
- Hybrid vehicle assembly and inspection, etc.
-
- Specifications
- For Electrical Insulation (Voltage Used: 750 VDC or less)
-
- Amount Of Content
- 1 Pair
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 3,480.00
|
5 Piece(s)
|
|
9 Day(s) or more
|
1 Pair |
Basic Specifications
-
- Product Model
- Insulation Gloves
-
- Working Voltage (V or less)
- Direct Current 750
-
- Standard
- JIS standard product
-
- Size
- Extra large
-
- Test Voltage (1 min)(V)
- 3000
-
- Thickness(mm)
- 1.1
-
- Total Length(cm)
- 27
-
- Around Palm(cm)
- 25
-
- Length of Middle Finger(cm)
- 7.8
-
- Material Quality
- Natural Rubber (NR)
-
- Trusco Code
- 429-9558
-
- Mass(g)
- 140
-
- JIS Compliant Standards
- T8112
-
- Features
- Superior in Insulating Abilities
-
- Use
- Hybrid vehicle assembly and inspection, etc.
-
- Specifications
- For Electrical Insulation (Voltage Used: 750 VDC or less)
-
- Amount Of Content
- 1 Pair
Product Description
[Features]
·High insulation properties.
[Applications]
·Assembly of hybrid vehicles, inspection work, etc.
Specifications of 507-LL
-
- Product Model
- Insulation Gloves
-
- Working Voltage (V or less)
- Direct Current 750
-
- Standard
- JIS standard product
-
- Size
- Extra large
-
- Test Voltage (1 min)(V)
- 3000
-
- Thickness(mm)
- 1.1
-
- Total Length(cm)
- 27
-
- Around Palm(cm)
- 25
-
- Length of Middle Finger(cm)
- 7.8
-
- Material Quality
- Natural Rubber (NR)
-
- Trusco Code
- 429-9558
-
- Mass(g)
- 140
-
- JIS Compliant Standards
- T8112
-
- Features
- Superior in Insulating Abilities
-
- Use
- Hybrid vehicle assembly and inspection, etc.
-
- Specifications
- For Electrical Insulation (Voltage Used: 750 VDC or less)
-
- Amount Of Content
- 1 Pair
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 3,480.00
|
5 Piece(s)
|
|
9 Day(s) or more
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Excellent in insulation.Usage
●Assembling and Inspection of Hybrid CarsSpecification
●Test Voltage(1min):3000V
●SPQ(pair):1
●For Electrical Insulation(working voltage: DC 750V or less)
●JIS Compatible Standard: T8112
●Periodic Voluntary Inspection: Necessary
●Thickness: 1.1mmMaterials
●Natural Rubber(NR)Warning
●When using it for electricity, periodic voluntary inspection is required.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy