(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Rubber Gloves for Electrical Insulation (NU type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 540-L

  • Product Model
    Insulation Gloves
  • Working Voltage (V or less)
    7000
  • Standard
    JIS standard product
  • Size
    Large
  • Test Voltage (1 min)(V)
    20000
  • Thickness(mm)
    1.6
  • Total Length(cm)
    46
  • Around Palm(cm)
    25
  • Length of Middle Finger(cm)
    8
  • Material Quality
    Natural Rubber
  • Trusco Code
    429-9639
  • Mass(g)
    480
  • JIS Compliant Standards
    T8112
  • Periodic Self-inspection
    Required
  • Features
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Use
    As a protection to workers to prevent accidents due to electric shocks during hot-line maintenance or related work
  • Specifications
    NU Type, For Electrical Insulation (Voltage Used: 7,000 V or less)
  • Amount Of Content
    1 Pair
Part Number
540-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 18,436.29

1 Piece(s) 6 Day(s) or more 1 Pair

Basic Specifications

  • Product Model
    Insulation Gloves
  • Working Voltage (V or less)
    7000
  • Standard
    JIS standard product
  • Size
    Large
  • Test Voltage (1 min)(V)
    20000
  • Thickness(mm)
    1.6
  • Total Length(cm)
    46
  • Around Palm(cm)
    25
  • Length of Middle Finger(cm)
    8
  • Material Quality
    Natural Rubber
  • Trusco Code
    429-9639
  • Mass(g)
    480
  • JIS Compliant Standards
    T8112
  • Periodic Self-inspection
    Required
  • Features
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Use
    As a protection to workers to prevent accidents due to electric shocks during hot-line maintenance or related work
  • Specifications
    NU Type, For Electrical Insulation (Voltage Used: 7,000 V or less)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Certified by the Ministry of Health, Labor and Welfare.
· Superior workability and insulation.
[Applications]
· For protecting the bodies of workers during live line work, and for preventing electric shock accidents occurring in proximity of live line work.

Specifications of 540-L

  • Product Model
    Insulation Gloves
  • Working Voltage (V or less)
    7000
  • Standard
    JIS standard product
  • Size
    Large
  • Test Voltage (1 min)(V)
    20000
  • Thickness(mm)
    1.6
  • Total Length(cm)
    46
  • Around Palm(cm)
    25
  • Length of Middle Finger(cm)
    8
  • Material Quality
    Natural Rubber
  • Trusco Code
    429-9639
  • Mass(g)
    480
  • JIS Compliant Standards
    T8112
  • Periodic Self-inspection
    Required
  • Features
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Use
    As a protection to workers to prevent accidents due to electric shocks during hot-line maintenance or related work
  • Specifications
    NU Type, For Electrical Insulation (Voltage Used: 7,000 V or less)
  • Amount Of Content
    1 Pair
Part Number
540-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 18,436.29

1 Piece(s) 6 Day(s) or more 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1