- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rubber Gloves for Electrical Insulation (normal type)
Specifications of 530
-
- Product Model
- Insulation Gloves
-
- Working Voltage (V or less)
- 7000
-
- Standard
- JIS standard product
-
- Size
- Large
-
- Test Voltage (1 min)(V)
- 20000
-
- Thickness(mm)
- 1.6
-
- Total Length(cm)
- 46
-
- Around Palm(cm)
- 25
-
- Length of Middle Finger(cm)
- 8
-
- Material Quality
- Natural Rubber
-
- Trusco Code
- 429-9621
-
- Mass(g)
- 500
-
- JIS Compliant Standards
- T8112
-
- Periodic Self-inspection
- Required
-
- Features
- Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
-
- Use
- As a protection to workers to prevent accidents due to electric shocks during hot-line maintenance or related work
-
- Specifications
- Ordinary Type for Electrical Insulation (operational voltage: 7,000 V or less)
-
- Amount Of Content
- 1 Pair
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 18,445.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
1 Pair |
Basic Specifications
-
- Product Model
- Insulation Gloves
-
- Working Voltage (V or less)
- 7000
-
- Standard
- JIS standard product
-
- Size
- Large
-
- Test Voltage (1 min)(V)
- 20000
-
- Thickness(mm)
- 1.6
-
- Total Length(cm)
- 46
-
- Around Palm(cm)
- 25
-
- Length of Middle Finger(cm)
- 8
-
- Material Quality
- Natural Rubber
-
- Trusco Code
- 429-9621
-
- Mass(g)
- 500
-
- JIS Compliant Standards
- T8112
-
- Periodic Self-inspection
- Required
-
- Features
- Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
-
- Use
- As a protection to workers to prevent accidents due to electric shocks during hot-line maintenance or related work
-
- Specifications
- Ordinary Type for Electrical Insulation (operational voltage: 7,000 V or less)
-
- Amount Of Content
- 1 Pair
Product Description
[Features]
·Ministry of Health, Labor and Welfare test passed product
·Excellent insulation and workability
[Applications]
·Used to protect the body of workers in order to prevent electric shock accidents during live-line work on high-voltage distribution lines or work near live lines.
Specifications of 530
-
- Product Model
- Insulation Gloves
-
- Working Voltage (V or less)
- 7000
-
- Standard
- JIS standard product
-
- Size
- Large
-
- Test Voltage (1 min)(V)
- 20000
-
- Thickness(mm)
- 1.6
-
- Total Length(cm)
- 46
-
- Around Palm(cm)
- 25
-
- Length of Middle Finger(cm)
- 8
-
- Material Quality
- Natural Rubber
-
- Trusco Code
- 429-9621
-
- Mass(g)
- 500
-
- JIS Compliant Standards
- T8112
-
- Periodic Self-inspection
- Required
-
- Features
- Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
-
- Use
- As a protection to workers to prevent accidents due to electric shocks during hot-line maintenance or related work
-
- Specifications
- Ordinary Type for Electrical Insulation (operational voltage: 7,000 V or less)
-
- Amount Of Content
- 1 Pair
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 18,445.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy