Loading...

High Pressure Rubber Gloves (Passed Test by Ministry of Health, Labour and Welfare of Japan, JIS Standard Product)

Brand :
WATABE KOGYO

Caution

    Product Description

    Rubber gloves that can be used for middle class high-voltage live line work.
    [Features]
    · Certified by the Ministry of Health, Labor and Welfare, and compliant with JIS standards (T8112.)
    · Slightly thinner and easy-to-handle power handling protective gear compared to rubber gloves for 7,000 V or less.
    · Combined use with high-voltage rubber glove covers ensures increased safety.
    · Sleeve openings are cut at an angle so as not to interfere with bending and straightening the arms.
    · Superior insulation and workability.
    [Applications]
    · Can be used to protect the bodies of workers during live line work.

    Features

    ●Ministry of health, labor and welfare certified product.
    ●Excellent in usability and insulation.

    Specification

    ●Test Voltage(1min):12000V
    ●SPQ(pair):1
    ●For electrical insulation(working voltage: 3500V or less)
    ●JIS Compatible Standard: T8112
    ●Periodic Voluntary Inspection: Necessary 
    ●Thickness: 1.3mm

    Materials

    ●Natural Rubber

    Warning

    ●When using it for electricity, periodic voluntary inspection is required.