(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Goggles YG-5200M

Safety Goggles YG-5200M

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YG-5200-PET-AF

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    0.6
  • Features
    Anti-Fog Lens
  • Trusco Code
    379-3761
  • Lens Material
    Polycarbonate
  • Frame Material
    Soft Vinyl
  • Band Material
    Woven elastic
  • Mass(g)
    79
  • Amount Of Content
    1 pc.
Part Number
YG-5200-PET-AF
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,868.00

3 Piece(s) 8 Day(s) or more 1 pc.

Basic Specifications

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    0.6
  • Features
    Anti-Fog Lens
  • Trusco Code
    379-3761
  • Lens Material
    Polycarbonate
  • Frame Material
    Soft Vinyl
  • Band Material
    Woven elastic
  • Mass(g)
    79
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Anti-fog lens.
[Applications]
· Sites where dust is present.
· Handling of chemicals and solvents.
· Handling of powders.

Specifications of YG-5200-PET-AF

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    0.6
  • Features
    Anti-Fog Lens
  • Trusco Code
    379-3761
  • Lens Material
    Polycarbonate
  • Frame Material
    Soft Vinyl
  • Band Material
    Woven elastic
  • Mass(g)
    79
  • Amount Of Content
    1 pc.
Part Number
YG-5200-PET-AF
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,868.00

3 Piece(s) 8 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon