Loading...

Organic-Solvent-Compatible Goggles for Painting YG-700

Brand :
YAMAMOTO KOGAKU

Caution

    Product Description

    Paint mist, etc. adhering to the lens surface can be wiped away using a solvent.
    [Features]
    · Utilizes solvent-resistant material (polycarbonate with a special hard coat).
    · Lens surface does not become white and cloudy when cleaned with a solvent.
    · Cuts out 99.9% of UV light.
    · Can be combined with corrective glasses.
    [Applications]
    · Ideal for painting.

    Features

    ●Paint mist adhering to the lens surface piece can be wiped off with thinner.

    Specification

    ●Lens Color:Clear
    ●SPQ(piece):5
    ●With Ventilation Hole
    ●Lens Thickness: 0.6mm

    Materials

    ●Lens: Polycarbonate
    ●Frame: Soft Vinyl Chloride
    ●Band: Isopropylene Rubber