- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Face Shield, Emergency Surface Replacement Lens
Specifications of TLFH-C
-
- Shape
- Face shield
-
- Application
- Dust-Proof
-
- Anti-fog
- NA
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- NA
-
- Lens Replacement
- Available
-
- Other
- Option
-
- Lens color
- Clear
-
- Compatible Model
- BM-HC、BM-KC
-
- Trusco Code
- 415-4321
-
- Lens Material
- Polycarbonate (Flaw prevention processed)
-
- UV Cut Rate/UV Penetration Rate
- 313nm:0.001%、365nm:0.001%
-
- Mass(g)
- 107
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,418.00
|
2 Piece(s)
|
|
7 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Shape
- Face shield
-
- Application
- Dust-Proof
-
- Anti-fog
- NA
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- NA
-
- Lens Replacement
- Available
-
- Other
- Option
-
- Lens color
- Clear
-
- Compatible Model
- BM-HC、BM-KC
-
- Trusco Code
- 415-4321
-
- Lens Material
- Polycarbonate (Flaw prevention processed)
-
- UV Cut Rate/UV Penetration Rate
- 313nm:0.001%、365nm:0.001%
-
- Mass(g)
- 107
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· A spare lens for face shields.
· Made of polycarbonate.
· Excellent impact resistance.
Specifications of TLFH-C
-
- Shape
- Face shield
-
- Application
- Dust-Proof
-
- Anti-fog
- NA
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- NA
-
- Lens Replacement
- Available
-
- Other
- Option
-
- Lens color
- Clear
-
- Compatible Model
- BM-HC、BM-KC
-
- Trusco Code
- 415-4321
-
- Lens Material
- Polycarbonate (Flaw prevention processed)
-
- UV Cut Rate/UV Penetration Rate
- 313nm:0.001%、365nm:0.001%
-
- Mass(g)
- 107
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,418.00
|
2 Piece(s)
|
|
7 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy