(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Twin-Lens Safety Glasses TSG-108

Twin-Lens Safety Glasses TSG-108

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 583.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens Thickness(mm)
    2.4
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    With nose pad
  • Specifications
    ANSI Standard Compliant (Z87.1), Antistatic Lens
  • Mass(g)
    26
  • Amount Of Content
    1 pc.

Product Description

Athletic type twin-lens safety glasses.
[Features]
· A lightweight type with outstanding fitness that protects the eyes from surroundings.
· Ideal for preventing dust and pollen.
· Adopts a lens of UV-cut (99.9%) specification.
[Applications]
· For activities involving all sorts of walking and cycling in daily life, as well as for sports like tennis, baseball and golf.

Loading...

Product Specifications

Specification

●SPQ(piece):20
●ANSI Standard Product(Z87.1)
●Lens Thickness: 2.4mm

Materials

●Lens/frame: Polycarbonate