(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Goggles (sealed type for smoke prevention)

Safety Goggles (sealed type for smoke prevention)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

Specifications of GS-500

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.1
  • Trusco Code
    171-4139
  • Lens Material
    Cellulose Propionate
  • Frame Material
    Neoprene Rubber
  • Band Material
    Isopropylene Rubber
  • Features
    Soft face contact
  • Specifications
    Sealed Type, Twin Lens Type
  • Mass(g)
    35
  • Amount Of Content
    1 pc.

Loading...

Part Number
GS-500
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,467.82

1 Piece(s) 5 Day(s) or more 1 pc.

Product Description

[Features]
· Shuts out harmful chemical substances, including smoke.

Specifications of GS-500

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.1
  • Trusco Code
    171-4139
  • Lens Material
    Cellulose Propionate
  • Frame Material
    Neoprene Rubber
  • Band Material
    Isopropylene Rubber
  • Features
    Soft face contact
  • Specifications
    Sealed Type, Twin Lens Type
  • Mass(g)
    35
  • Amount Of Content
    1 pc.

Loading...

Part Number
GS-500
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,467.82

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

Product Specifications

Features

●Shut out harmful chemical substances including smoke.

Specification

●Lens Color:Clear
●SPQ(piece):10
●Air-Tight Type
●Binocular Type
●Lens Thickness: 2.1mm

Materials

●Lens: Cellulose Propionate
●Frame: Neoprene Rubber
●Band: Isopropylene Rubber
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language