Loading...

Safety Goggles wide view type sealed specifications

Brand :
TRUSCO NAKAYAMA

Caution

    Product Description



    Wide-view type safety goggles.

    [Features]
    · It is a wide view sealed specification where both left and right are easily visible.
    · Ideal as a countermeasure against liquid droplets, dust, dioxin and asbestos.
    · Adopts a lens of UV-cut (99.9%) specification.
    · Can be used with a mask.

    Features

    ●It is a wide view sealed specification easy to see left and right.
    ●Optimum for liquid droplets, dust, dioxin, asbestos.

    Specification

    ●Lens Color:Clear
    ●SPQ(piece):10
    ●ANSI Standard Product(Z87.1)
    ●Air-Tight Type
    ●Lens Thickness: 2.2mm

    Materials

    ●Lens: Polycarbonate
    ●Frame: Soft Polyvinyl Chloride(Soft PVC)
    ●Band:Cloth/Rubber Blend