(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Goggles GS 900N

Safety Goggles GS 900N

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of GS-900N-SP

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Other
    Option
  • Details Type
    Replacement Lens 5 Packs
  • Lens color
    Clear
  • Lens Thickness(mm)
    0.6
  • Compatible Model
    GS-900N
  • Trusco Code
    287-9166
  • Lens Material
    Polycarbonate
  • Mass(g)
    75
  • Amount Of Content
    1 Pack (5 pcs)

Loading...

Part Number
GS-900N-SP
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 3,052.73

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1 Pack (5 pcs)

Product Description

Protective goggles that are gentle to the face and can be worn for long periods of time.
[Features]
· In order to fit the face perfectly, a sponge trim is added to the frame.
· Sponge trim is adopted to gently fit the face.
· Lens is resistant to scratches and fogging.
· Can be used with eyewear or masks.
· Lens replacement is easy.
· Cuts UV rays by 99.9%.
[Applications]
· For dust and liquid generation work.

Specifications of GS-900N-SP

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Other
    Option
  • Details Type
    Replacement Lens 5 Packs
  • Lens color
    Clear
  • Lens Thickness(mm)
    0.6
  • Compatible Model
    GS-900N
  • Trusco Code
    287-9166
  • Lens Material
    Polycarbonate
  • Mass(g)
    75
  • Amount Of Content
    1 Pack (5 pcs)

Loading...

Part Number
GS-900N-SP
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 3,052.73

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1 Pack (5 pcs)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list