(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultraprecision Brushless Micro Grinder Expert 500 Torque Type Attachment

Ultraprecision Brushless Micro Grinder Expert 500 Torque Type Attachment
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Can use a shaft diameter 6 mm tip tool.
· Tool replacement is performed by tightening with a wrench and secure chucking is possible.

Ultraprecision Brushless Micro Grinder Expert 500 Torque Type Attachment
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
EHG-400
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 27,625.11

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Related Item Number of load-free rotations(min-¹) ~40000 Accessory Available
Dimensions(mm) 22.4×75 Trusco Code 463-0645 Accessory Collet Chuck: 6 mm
Features Can use shaft φ6 mm tip tool. Mass(g) 110
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language