(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

EMAX Evolution Torque Motor

EMAX Evolution Torque Motor
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Powerful type with increased torque balanced with rotation speed.
· The high-performance brushless motor makes it unnecessary to replace the carbon brush.
· Stable and persistent cutting and polishing is possible with little change in the rotation speed even when the load changes.
· It is extremely quiet from low-speed to high-speed rotation, and allows smooth and flexible variable speed as desired.

EMAX Evolution Torque Motor
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
ENK-250T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 49,808.76

1 Piece(s) 8 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Related Item Number of load-free rotations(min-¹) 1000~25000 Accessory NA
Power Consumption(W) 76 Dimensions(mm) 28.4×108 Max. Torque(cN・m) 4.8
Trusco Code 463-0653 Specifications Compatible control unit: NE249; cord length: 1.5 m Mass(g) 147
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list