(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Raster Attachment

Raster Attachment
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      75,663₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Its high power and large stroke make highly efficient machining possible.
· Rubber grip is easy to hold and reduces vibration.
· Can be used for work from various filing to lapping mirror finishing.

 
Part Number
LS-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 75,662.58

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Main Body Type Back and forth motion type Number of reciprocation actions(min-¹) 0~7600
Accessory NA Vibration amplitude(mm) 0~6mm Dimensions(mm) 20×119×120
Trusco Code 297-5297 Mass(g) 680

Please check the type/dimensions/specifications of the part LS-100 in the Raster Attachment series.

X
whatsapp-qr whatsapp-icon