(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Swing Raster Attachment

Swing Raster Attachment
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Excellent for rib and tight-space work with a swing (fan-type) raceway.
· Enables speed polishing of fine parts by high-speed vibration.
· A light, easy-to-use pencil type.
· With stroke adjustment, it can support anything from fine areas to wide parts.
· A pencil type precision polisher.

Swing Raster Attachment
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
SLS-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 51,946.91

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Main Body Type Left and Right Mobile Type Overall Length(mm) 87
Outer Diameter(mm) 17.5 Number of reciprocation actions(min-¹) 0~9000 Accessory NA
Vibration amplitude(mm) 0~1.6mm Trusco Code 297-5408 Specifications Tip tool shaft diameter: Maximum 5 mm, Screw locking type
Mass(g) 127
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list