(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

90° Mini Equal Angle Steel Attachment (Minimum Hole Diameter ø13 mm)

90° Mini Equal Angle Steel Attachment (Minimum Hole Diameter ø13 mm)
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Smallest angle heads in the class.
· Ideal for chamfering, deburring, and repairing drill holes inside pipes.
· The minimum machining diameter is 13 mm.
· The shaft diameter is dedicated for 1.6 mm.

90° Mini Equal Angle Steel Attachment (Minimum Hole Diameter ø13 mm)
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
MFC-300M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 31,269.85

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Main Body Type Rotation Type Number of load-free rotations(min-¹) ~15000
Overall Length(mm) 95 Outer Diameter(mm) 6.8 Accessory Available
Trusco Code 297-5301 Mass(g) 47
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language