(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard eMax Evolution Standard Set

Standard eMax Evolution Standard Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Features]
· Realizes tenacious torque, of professional specifications, at the lightest weight in its class.
· Rotational speed can be adjusted with "Digital Display".
· Auto cruise control function equipped (sets a constant speed when the operator uses the pedal controller).
· Equipped with brush-less motor, with no need to replace a carbon brush (maintenance-free).
· Has a rotational speed memory function (fixed at arbitrary rotational speed of 30,000 min-1 or less).
[Applications]
· Deburring, chamfering, grinding, polishing, finishing, correction, letter engraving, and carving.

Part Number
EV410-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 106,201.51

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Type Set Type Rotation Type Number of load-free rotations(min-¹) 1000~40000
Accessory Available Standard collet(mm) φ2.35、φ3 Power Consumption(W) 28
Input Voltage(V) AC100V(50/60Hz) Max. Torque(cN・m) 4.3 Trusco Code 344-4635
Specifications Special dustproof mechanism (PAT); motor handpiece mass :182 g Accessory Handpiece Holder; Handpiece Stand; Power Cord; Wrench; Pin Wrench; L Shaped Wrench Mass(g/set) 2200

Please check the type/dimensions/specifications of the part EV410-100 in the Standard eMax Evolution Standard Set series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list