• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stainless Steel Midget Cutter

Stainless Steel Midget Cutter

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Stainless steel is used for all metal parts. The opening for the cutting edge can be adjusted easily.
· Sure cutting feel with emphasis on ease of use.
· You can quickly and easily cut with one hand with the feeling of scissors.
· Mild steel is designed to have a hardness of 80 HRB or less and a tensile strength of 490 N/mm2 or less.

Basic Specifications

  • Cut material
    Soft wire
  • Overall Length(mm)
    215
  • Flexible Wire(mm)
    4
  • Features
    The entire metal part of the product is made from stainless steel. "Open" adjustment for the jaws can be done easily.
  • Trusco Code
    222-2779
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : SUSMC-02
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Cut material
    Soft wire
  • Overall Length(mm)
    215
  • Flexible Wire(mm)
    4
  • Features
    The entire metal part of the product is made from stainless steel. "Open" adjustment for the jaws can be done easily.
  • Trusco Code
    222-2779
  • Mass(g)
    240

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)