Link Type Pipe Cutter Replacement Blade

Link Type Pipe Cutter Replacement Blade

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Features outstanding sharpness and durability.
[Applications]
· Replacement blade for Link Pipe Cutter RC-10.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : RCK-10
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Replacement Blade
  • Compatible Model
    RC-10
  • Trusco Code
    370-9302
  • Mass(g)
    70
  • Product uses
    Cast iron and ductile cast iron pipes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)