• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Resin Cutter

Resin Cutter

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Lightweight and compact design.
· By flipping it over, the blade can be used twice.
[Applications]
· For cutting crosslinked polyethylene pipes, polybutene pipes, sheathed pipes, etc.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : JPC-37
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    37
  • Overall Length(mm)
    210
  • Trusco Code
    408-8123
  • Mass(g)
    170
  • Application
    For cutting crosslinked polyethylene pipes, polybutene pipes, sheathed pipes, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)