Loading...

Hard Scissors (Soft Handle/Plain Type)

Brand :
TRUSCO NAKAYAMA

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Handle is large and easy to grip.

Features

●Large handle size, easy to apply force.

Specification

●Blade Length(mm):40
●Blade Thickness(mm):2.5
●Total Length(mm):166
●SPQ(piece):5
●Cutting Performance: Leather Craft, Pruning of Garden Tree(diameter 5mm), Clay Work, Plastic Model, Radio Control, Aluminum Wire etc.

Materials

●Blade Part: Stainless Steel Blade(AUS6)
●Handle: Elastomer Plastic
Hard Scissors (Soft Handle/Plain Type) | TRUSCO NAKAYAMA | MISUMI India