Loading...

Super-Hard Scissors (Rubber / Hose-Use)

Brand :
ALLEX

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Features

●Soft rubber plate, rubber hose can be cut neatly, a single-blade scissors.

Specification

●Blade Length(mm):45
●Blade Thickness(mm):3
●Total Length(mm):218
●SPQ(piece):5
●Cutting Performance: Rubber Hose(thickness 7mm, up to Φ25mm), Pressure Hose(nonmetallic fiber), Rubber Plate(thickness up to 15mm), Urethane Roll Hose for Condensation Prevention(Φ28mm)

Materials

●Blade Part: Stainless Steel(SUS 420J2)