(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tool Case TRS-91·TRS-92

Tool Case TRS-91·TRS-92

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of TRS-91

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    45
  • Width(mm)
    80
  • Depth(mm)
    25
  • Height(mm)
    265
  • JAN Code
    4989999175363
  • Trusco Code
    287-1939
  • Features
    Features water resistance and stain resistance, and strong in terms of durability, heat resistance, and chemical resistance as well. The rivets are made of rust-resistant stainless steel.
  • Material
    Polyester, PE
  • Specification 1
    Belt Loop Width: 75 mm
Part Number
TRS-91
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,229.18

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    45
  • Width(mm)
    80
  • Depth(mm)
    25
  • Height(mm)
    265
  • JAN Code
    4989999175363
  • Trusco Code
    287-1939
  • Features
    Features water resistance and stain resistance, and strong in terms of durability, heat resistance, and chemical resistance as well. The rivets are made of rust-resistant stainless steel.
  • Material
    Polyester, PE
  • Specification 1
    Belt Loop Width: 75 mm

Product Description

[Features]
· Excellent durability, heat resistance, chemical resistance, and water/dirt-proofing.
· The rivet part uses a stainless steel rivet that is unlikely to rust.
· Polyester 600d is used.
[Applications]
· For indoor and outdoor work as well as DIY.

Specifications of TRS-91

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    45
  • Width(mm)
    80
  • Depth(mm)
    25
  • Height(mm)
    265
  • JAN Code
    4989999175363
  • Trusco Code
    287-1939
  • Features
    Features water resistance and stain resistance, and strong in terms of durability, heat resistance, and chemical resistance as well. The rivets are made of rust-resistant stainless steel.
  • Material
    Polyester, PE
  • Specification 1
    Belt Loop Width: 75 mm
Part Number
TRS-91
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,229.18

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon